The purpose of this study is to characterize the single-event effects (SEE) performance due to heavy-ion irradiation of the OPA4H199-SP. Heavy-ions with LETEFF of 65 MeV × cm2 / mg were used to irradiate four production devices. Flux of approximately 105 ions/cm2 × s and fluence of 107 ions / cm2 per run were used for the characterization. The results demonstrated that the OPA4H199-SP is SEL-free up to 65 MeV·cm2/ mg at T = 125°C. The output signal, VOUT, (5% window) was monitored to check for transients and SEFIs. The results showed the device is SET free up to 65 MeV × cm2/ mg at T = 25°C.
All trademarks are the property of their respective owners.
The OPA4H199-SP is a 40V operational amplifier and is optimized for use in a space environment. The device offers exceptional DC precision and AC performance, including rail-to-rail input/output, low offset (±125µV, typ), low offset drift (±0.3µV/°C, typ), low noise (10.8 nV/√Hz and 1.8µVPP), and 4.5MHz bandwidth.
The wide voltage range of the OPA4H199-SP enables the device to be used in low voltage domains, such as 3.3V and 5V, or higher voltage ranges up to 40V. Unique features such as differential and common-mode input voltage range to the supply rail, high output current (±75mA), high slew rate (21V/µs), and high capacitive load drive (1nF) make the OPA4H199-SP a robust, high performance operational amplifier for high-voltage space applications.
The OPA4H199-SP is available in a small-sized, radiation-hardened plastic, 14-pin SOT-23 (DYY) package. The SOT-23 (DYY) package has a body size that is less than 1/5th of the size of traditional 14-pin ceramic packages. The OPA4H199-SP is specified from –55°C to 125°C.
Description (1) | Device Information |
---|---|
TI Part Number | OPA4H199-SP |
Orderable Number (SMD Number) | 5962R2321401PXE |
Device Function | Operational Amplifier (Op-amp) |
Technology | LBC9 (Linear BiCMOS 9) |
Exposure Facility | Radiation Effects Facility, Cyclotron Institute, Texas A&M University |
Heavy Ion Fluence per Run | 1.00 × 106(SET) – 1.00 × 107 (for SEL and SET) ions / cm2 |
Irradiation Temperature | 25°C (for SET testing) and 125°C (for SEL testing) |