The INA826 is a cost-effective instrumentation amplifier that offers extremely low power consumption and operates over a very wide single-supply or dual-supply range. A single external resistor sets any gain from 1 to 1000. The device offers excellent stability over temperature, even at G > 1, as a result of the low gain drift of only 35 ppm/°C (maximum).
The INA826 is optimized to provide excellent common-mode rejection ratio of over 100 dB (G = 10) over frequencies up to 5 kHz. At G = 1, the common-mode rejection ratio exceeds 84 dB across the full input common-mode range, from the negative supply all the way up to 1 V of the positive supply. Using a rail-to-rail output, the INA826 is a great choice for low-voltage operation from a 3-V single supply, as well as dual supplies up to ±18 V.
Additional circuitry protects the inputs against overvoltage of up to ±40 V beyond the power supplies by limiting the input currents to less than 8 mA.
The INA826 is available in 8-pin SOIC, VSSOP, and tiny 3-mm × 3-mm WSON surface-mount packages. All versions are specified for the –40°C to +125°C temperature range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA826 | SOIC (8) | 4.90 mm × 3.91 mm |
WSON (8) | 3.00 mm × 3.00 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm |
Changes from F Revision (July 2016) to G Revision
Changes from E Revision (April 2013) to F Revision
Changes from D Revision (March 2013) to E Revision
Changes from C Revision (March 2012) to D Revision
Changes from B Revision (December 2011) to C Revision
Changes from A Revision (September 2011) to B Revision