SBOS853B March 2017 – December 2024
PRODUCTION DATA
The OPT3001-Q1 device has been qualified for three soldering reflow operations per JEDEC JSTD-020.
Note that excessive heat can discolor the device and affect optical performance.
See application report QFN/SON PCB Attachment (SLUA271), for details on soldering thermal profile and other information. If the OPT3001-Q1 device must be removed from a PCB, discard the device and do not reattach.
As with most optical devices, handle the OPT3001-Q1 device with special care to verify that optical surfaces stay clean and free from damage. See the Do's and Don'ts section for more detailed recommendations. For best optical performance, solder flux and any other possible debris must be cleaned after soldering processes.