SBOU024C august 2004 – july 2023 PGA309
Bit # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Bit Name | RFB | RFB | CLK_ CFG1 | CLK_ CFG0 | EXT EN | INT EN | EXT POL | INT POL | RFB | OU EN | HL2 | HL1 | HL0 | LL2 | LL1 | LL0 |
POR Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit Descriptions:
RFB:(Reserved Factory Bit): Set to zero for proper operation
CLK_CFG[1:0]: Clocking scheme for Front-End PGA auto-zero and Coarse Offset DAC Chopping
EXTEN: Enable External Fault Comparator Group (INP_HI, INP_LO, INN_LO, INN_HI)
1 = Enable External Fault Comparator Group
0 = Disable External Fault Comparator Group
INTEN:Enable Internal Fault Comparator Group (A2SAT_LO, A2SAT_HI, A1SAT_LO, A1SAT_HI, A3_VCM)
1 = Enable Internal Fault Comparator Group
0 = Disable Internal Fault Comparator Group
EXTPOL: Selects VOUT output polarity when External Fault Comparator Group detects a fault, if EXTEN = 1
1 = Force VOUT high when any comparator in the External Fault Comparator Group detects a fault
0 = Force VOUT low when any comparator in the External Fault Comparator Group detects a fault
INTPOL: Selects VOUT output polarity when Internal Fault Comparator Group detects a fault, if INTEN = 1
1 = Force VOUT high when any comparator in the Internal Fault Comparator Group detects a fault
0 = Force VOUT low when any comparator in the Internal Fault Comparator Group detects a fault
OUEN:Over/Under-Scale Limit Enable.
1 = Enable Over/Under-Scale limits
0 = Disable Over/Under-Scale limits
HL[2:0]: Over-Scale Threshold Select
LL[2:0]: Under-Scale Threshold Select
ClK_CFG1 [13] | CLK_CFG0 [12] | PGA Front End Auto-Zero | Coarse Adjust DAC Chopping |
---|---|---|---|
0 | 0 | 7kHz typical | 3.5kHz typical |
0 | 1 | 7kHz typical | Off (none) |
1 | 0 | 7kHz typical, Random Clocking | 3.5kHz typical, Random Clocking |
1 | 1 | 7kHz typical | 3.5kHz typical, Random Clocking |
HL2 [5] | HL1 [4] | HL0 [3] | Over-Scale Threshold (V) | Over-Scale Threshold |
---|---|---|---|---|
0 | 0 | 0 | 4.854 | 0.9708 VREF |
0 | 0 | 1 | 4.805 | 0.9610 VREF |
0 | 1 | 0 | 4.698 | 0.9394 VREF |
0 | 1 | 1 | 4.580 | 0.9160 VREF |
1 | 0 | 0 | 4.551 | 0.9102 VREF |
1 | 0 | 1 | 3.662 | 0.7324 VREF |
1 | 1 | 0 | 2.764 | 0.5528 VREF |
1 | 1 | 1 | Reserved | — |
LL2 [2] | LL1 [1] | LL0 [0] | Under-Scale Threshold (V) | Under-Scale Threshold |
---|---|---|---|---|
0 | 0 | 0 | 0.127 | 0.02540 VREF |
0 | 0 | 1 | 0.147 | 0.02930 VREF |
0 | 1 | 0 | 0.176 | 0.03516 VREF |
0 | 1 | 1 | 0.196 | 0.03906 VREF |
1 | 0 | 0 | 0.225 | 0.04492 VREF |
1 | 0 | 1 | 0.254 | 0.05078 VREF |
1 | 1 | 0 | 0.274 | 0.05468 VREF |
1 | 1 | 1 | 0.303 | 0.06054 VREF |