SBOU024C august 2004 – july 2023 PGA309
Bit # | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Bit Name | AD15 | AD14 | AD13 | AD12 | AD11 | AD10 | AD9 | AD8 | AD7 | AD6 | AD5 | AD4 | AD3 | AD2 | AD1 | AD0 |
POR Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit Descriptions:
AD[15:0] Temp ADC Output
Internal Temperature Mode: 12-bit + sign extended, right justified, Twos Complement data format
External Temperature Mode: 15-bit + sign extended, right-justified, Twos Complement data format
Temperature (°C) | Digital Output AD15............AD0 (Binary) | Digital Output (Hex) |
---|---|---|
150 | 0000 1001 0110 0000 | 960 |
128 | 0000 1000 0000 0000 | 800 |
127.9375 | 0000 0111 1111 1111 | 07FF |
100 | 0000 0110 0100 0000 | 640 |
80 | 0000 0101 0000 0000 | 500 |
75 | 0000 0100 1011 0000 | 04B0 |
50 | 0000 0011 0010 0000 | 320 |
25 | 0000 0001 1001 0000 | 190 |
0.25 | 0000 0000 0000 0100 | 4 |
0 | 0000 0000 0000 0000 | 0 |
−0.25 | 1111 1111 1111 1100 | FFFC |
−25 | 1111 1110 0111 0000 | FE70 |
−55 | 1111 1100 1001 0000 | FC90 |
TEMPIN (V) | Temp ADC Input (V) | Temp ADC Input (Ratio to Full Scale)(1) | Digital Output AD15............AD0 (Binary) | Digital Output (Hex) |
---|---|---|---|---|
0.0001 | 2.49992371 | +0.999969 VREFT | 0111 1111 1111 1111 | 7FFF |
+0.625 | +1.875 | +0.75 VREFT | 0110 0000 0000 0000 | 6000 |
+1.25 | +1.25 | +0.5 VREFT | 0100 0000 0000 0000 | 4000 |
+1.925 | +0.575 | +0.23 VREFT | 0001 1101 0111 0001 | 1D71 |
+2.4999 | +0.00007629 | +(1/32768) VREFT | 0000 0000 0000 0001 | 0001 |
+2.5 | 0 | +0 VREFT | 0000 0000 0000 0000 | 0000 |
+2.50007629 | −0.00007629 | −(1/32768) VREFT | 1111 1111 1111 1111 | FFFF |
+3.075 | −0.575 | −0.23 VREFT | 1110 0010 1000 1111 | E28F |
+3.75 | −1.25 | −0.5 VREFT | 1100 0000 0000 0000 | C000 |
+4.375 | −1.875 | −0.75 VREFT | 1010 0000 0000 0000 | A000 |
+5 | −2.5 | −1 VREFT | 1000 0000 0000 0000 | 8000 |