Follow these steps to install the
INA220EVM software:
- Software can be downloaded from
the INA220EVM web page, or from the disk included with
the INA220EVM, which contains a folder called Install_software/.
- Find the file called
setup.exe. Double-click the file to start the installation
process.
- Follow the on-screen prompts to
install the software.
- To remove the application, use
the Windows Control Panel utility, Add/Remove Software.
The INA220 Quick-Start Video (included
with the kit, or available for download in the INA220 product folder) details the
initialization of the software.