SBOU128B february 2013 – july 2023 INA231
Table 6-1 lists the bill of materials for the INA231EVM.
NO. | REF DES | DESCRIPTION | VENDOR OR MANUFACTURER | PART NUMBER |
---|---|---|---|---|
1 | R5, R6 | Resistor, 10 kΩ 1/10 W 5% 0603 SMD | Stackpole Electronics | RMCF0603JT10K0 |
2 | R3, R4 | Resistor, 300 Ω 1/10 W 5% 0603 SMD | Panasonic | ERJ-3GEYJ301V |
3 | R1, R2 | Resistor, 0.0 Ω 1/10 W 0603 SMD | Stackpole Electronics | RMCF0603ZT0R00 |
4 | C2 | Capacitor, Tantalum 4.7 μF 35 V 10% SM | AVX Corp. | TAJC475K035RNJ |
5 | C3, C4 | Capacitor, Ceramic 0.10 μF 25 V X7R 10% 0603 | TDK Corp. | C1608X7R1E104K |
6 | D1, D2 | LED Green Wide Angle 0603 SMD | Panasonic | LNJ3W0C83RA |
7 | U1 | INA231 Current Shunt Monitor | Texas Instruments | INA231AIYFF |
8 | Jumpers All | Connector, Header 50-Position .100" SGL Gold | Samtec | TSW-150-07-G-S |
9 | Jumpers All | Shunt LP w/Handle 2-Pos 30AU | Tyco Electronics | 881545-2 |
10 | Test Points All | PC Test Point Compact SMT | Keystone Electronics | 5016 |
11 | T1 | 3-Block Terminal 3.5 mm | On Shore Technology Inc | ED555/3DS |
12 | T2, T3, T4 | 2-Block Terminal 3.5 mm | On Shore Technology Inc | ED555/2DS |
13 | Bumpons | Bumpon Hemisphere 0.50 x 0.14 Clear | 3M | SJ-5312 (CLEAR) |
14 | J1 | Connector, Socket RT Angle 1-Position 0.050 | Mill-Max Manufacturing | 851-93-10-20-001000 |