SBOU128B february   2013  – july 2023 INA231

 

  1.   1
  2.   INA231EVM Evaluation Board and Software Tutorial
  3.   Trademarks
  4. 1Overview
    1. 1.1 INA231EVM Kit Contents
    2. 1.2 Related Documentation from Texas Instruments
  5. 2INA231EVM Hardware
    1. 2.1 Theory of Operation for INA231 Hardware
    2. 2.2 Signal Definitions of H1 (10-Pin Connector Socket)
      1. 2.2.1 Theory of Operation for SM-USB-DIG Platform
  6. 3INA231EVM (Rev A) Hardware Setup
    1. 3.1 Electrostatic Discharge Warning
    2. 3.2 Connecting the Hardware
    3. 3.3 Connecting Power
    4. 3.4 Connecting the USB Cable to the SM-USB-DIG Platform
    5. 3.5 INA231EVM Default Jumper Settings
    6. 3.6 INA231EVM Features
      1. 3.6.1 J2: I2C VS Control Setting
      2. 3.6.2 J3 and J4: I2C Address Hardware Setting (A0)
      3. 3.6.3 J5 and J6: I2C Address Hardware Setting (A1)
      4. 3.6.4 External I2C Lines and Terminal Block T1
      5. 3.6.5 VIN+ and VIN– Input filter (R1, R2, and C1)
      6. 3.6.6 Shunt Monitor Configuration and Terminal Blocks T3 and T4
  7. 4INA231EVM Software Setup
    1. 4.1 Operating Systems for the INA231EVM Software
    2. 4.2 Software Installation
  8. 5INA231EVM Software Overview
    1. 5.1 Starting the INA231EVM Software
    2. 5.2 Configuring the INA231EVM Software
      1. 5.2.1 I2C Address Selection
      2. 5.2.2 Configure Operating Mode
      3. 5.2.3 Set Conversion Times
      4. 5.2.4 Set Configuration Register
      5. 5.2.5 Configuring the Alert Pin
    3. 5.3 Using the INA231EVM Software
      1. 5.3.1 INA231 Bus Voltage, Shunt Voltage, Current, and Power Reading Bar
      2. 5.3.2 Calculation and Theory of Operation
      3. 5.3.3 Register Tab
      4. 5.3.4 Graph Tab
      5. 5.3.5 Auto-Write and the Supply Voltage
  9. 6INA231EVM Documentation
    1. 6.1 Schematic
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials
  10. 7Revision History

J3 and J4: I2C Address Hardware Setting (A0)

Jumpers J3 and J4 are used to set the hardware setting for the A0 I2C address pin on the INA231. Through J3, the user can set the A0 address to either a logic '1' or a logic '0'. Through J4, the user can set the A0 to either the SCL or SDA communication line. Make sure to only have either J3 or J4 connected individually; failure to keep these lines separate can lead to board shorts and problems with the I2C communication lines. See Section 5.2.1 on how to configure the INA231EVM software to match the J3/J4 hardware setting.