SBOU128B february 2013 – july 2023 INA231
The INA231EVM has an optional input filter to remove high-frequency noise from the inputs VIN+ and VIN–. The default values for R1 and R2 are 0 Ω. Figure 3-5 shows the typical setup that TI recommends for basic INA231 evaluation.