SBOU128B february 2013 – july 2023 INA231
Figure 2-1 shows the overall system setup for the INA231EVM. The PC runs software that communicates with the SM-USB-DIG Platform. The SM-USB-DIG Platform generates the analog and digital signals used to communicate with the INA231 test board. Users can connect the INA231EVM test board to the system and monitor the power, current, and voltage of the system under test conditions.