SBOU187A april   2017  – april 2023 INA233

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 INA233EVM Kit Contents
    2. 1.2 Related Documentation from Texas Instruments
  4. 2INA233EVM Hardware
    1. 2.1 Theory of Operation for INA233 Hardware
    2. 2.2 Signal Definitions of H1 (10-Pin Connector Socket)
      1. 2.2.1 SM-USB-DIG Platform Description
  5. 3INA233EVM Hardware Setup
    1. 3.1 Electrostatic Discharge Warning
    2. 3.2 One-Time INA233EVM GUI Software Setup
      1. 3.2.1 Hardware Requirements
      2. 3.2.2 Software Installation
    3. 3.3 Configuration of INA233EVM Jumper Settings
    4. 3.4 Connecting the Hardware
      1. 3.4.1 System Power Up
    5. 3.5 INA233EVM Features
      1. 3.5.1 J3: I2C VS Control Setting
      2. 3.5.2 J1: I2C Address Hardware Setting (A0)
      3. 3.5.3 J2: I2C Address Hardware Setting (A1)
      4. 3.5.4 External I2C Lines and Test Points SCL and SDA
      5. 3.5.5 IN+/IN– Input Filter (R1, R2, and C1)
      6. 3.5.6 Shunt Monitor Configuration
  6. 4INA233EVM Software Overview
    1. 4.1 Starting the INA233EVM Software
    2. 4.2 Configuring the INA233EVM Software
      1. 4.2.1 I2C Address Selection
      2. 4.2.2 Set the Configuration Register (MFR_ADC_CONFIG)
        1. 4.2.2.1 Set Averaging Mode
        2. 4.2.2.2 Set Conversion Times
        3. 4.2.2.3 Set Operating Mode
      3. 4.2.3 Set Calibration Register (MFR_CALIBRATION)
      4. 4.2.4 Set the MFR_DEVICE_CONFIG Register
      5. 4.2.5 Set the MFR_ALERT_MASK
      6. 4.2.6 Set the Warning Limit Registers
    3. 4.3 Using the INA233EVM Software
      1. 4.3.1 Read Data Tab
      2. 4.3.2 Status Register Tab
      3. 4.3.3 Register Map Tab
      4. 4.3.4 Plots Tab
  7. 5INA233EVM Documentation
    1. 5.1 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  8. 6Revision History

J3: I2C VS Control Setting

Jumper J3 selects what the INA233 supply pin is connected to. If J3 is set to the INT position, the VS pin is connected to the switchable VDUT signal generated from the SM-USB-DIG Platform. This voltage can be set to either 3.3 V or 5 V, depending on how it is configured in the software. While J2 is set in the INT position, the VS Power button in the INA233EVM software is able to control whether the VDUT supply voltage is turned on or off.

When J2 is set in the EXT position, an external supply connected to test point VS_EXT can be used to provide the supply voltage for the INA233.