SBOU187A april 2017 – april 2023 INA233
The Device Configuration tab contains a drop down box for selecting the Operating Mode, as shown in Figure 4-6.The Operating mode allows the user to restrict the amount of calculations done within the INA233 by changing the conversion to be triggered or continuous, or shutting down the part altogether. The Device Configuration tab of the INA233EVM GUI allows the user to set the averaging mode (AVG[2:0]), Vbus conversion time (VBUSCT[2:0]), Vshunt conversion time(VSHCT[2:0]) and operating mode (MODE[2:0]).
It is important to note that for complete functionality of the INA233, a configuration must be chosen with Shunt and Bus configuration. Failure to choose Shunt and Bus configuration disables a considerable portion of the unit functionality as discussed in the INA233 data sheet.