SBOU187A april 2017 – april 2023 INA233
The INA233 is generally used in either a high-side or low-side shunt configuration, as shown in Figure 3-7. Depending on the user’s needs, either of these configurations can be used without making any changes to the INA233EVM board or software. The INA233EVM have VBUS, GND, IN+ and IN- test points. Use these test points to apply external voltage sources depending the configuration selected.