SBOU268 November 2021 OPA593
The OPA593EVM includes a variety of jumper blocks, jacks, and test points that allow the EVM to be configured and evaluated in several circuit, test, and power supply configurations. The following provide the jumper block, jack, or test point number, and a brief description.
Table 2-1 lists the jumper block connections. See Figure 4-1 and Figure 4-3 for jumper block locations.
Jumper Block | Connection When Jumper Shunt Installed Across Jumper Block |
---|---|
JP1 | Ri1 (10 kΩ) from VIN– jack J5 to OPA593 –IN pin |
JP2 | Ri1 (10 kΩ) input end to GND |
JP3 | Ri1 (1 kΩ, 2 W) from VIN– jack J5 to OPA593 –IN pin |
JP4 | Ri1 (10 kΩ) input end to GND |
JP5 | VIN+ jack J9 to OPA593 +IN pin |
JP6 | VIN+ jack J9 to OPA593 +IN through R4 (10 kΩ) |
JP7 | VIN+ jack J9 to OPA593 +IN through R5 (1 kΩ, 2 W) |
JP8 | OPA593 IN+ pin to GND |
JP9 | R8 (10 kΩ) from OPA593 +IN pin to GND |
JP10 | R9 (49.9 Ω, 2 W) from OPA593 +IN pin to GND |
JP11 | OPA593 in shutdown (SD) mode |
JP12 | Rcl1 (237 kΩ) to GND sets the short-circuit current to 50 mA |
JP13 | Rcl2 (90.9 kΩ) to GND sets the short-circuit current to 100 mA |
JP14 | Rcl3 + R13 (41.2 kΩ + 422 Ω) to GND sets the short-circuit current to 150 mA |
JP15 | Rcl4 (16.9 kΩ) to GND and sets the short-circuit current to 200 mA |
JP16 | Rcl5 (2.32 kΩ) to GND sets the short-circuit current to 250 mA |
JP17 | Two of 3 pins used to reference EDcom to either VSS or GND |
JP18 | RF1 (10 kΩ) in OPA593 feedback path |
JP19 | RF2 (1 kΩ, 2 W) in OPA593 feedback path |
JP20 | RF3A, RF3B, Rx1, Rx2 network in OPA593 feedback path |
JP21 | RL (1 kΩ, 2 W) resistor to ground |
Table 2-2 lists the jack functions. See Figure 4-1 and Figure 4-3 for jack locations.
Jack | Function |
---|---|
J1 | NA |
J2 | NA |
J3 | NA |
J4 | NA |
J5 | OPA593 VIN- input, BNC female connector |
J6 | V+ power supply and GND terminal block (screw type) |
J7 | V- power supply and GND terminal block (screw type) |
J8 | NA |
J9 | OPA593 VIN+ input, BNC female connector |
J10 | NA |
J11 | OPA593 VOUT, BNC female connector |
J12 | OPA593 VOUT and GND terminal block (screw type) |
Table 2-3 lists the test points. See Figure 4-1 and Figure 4-3 for test-point locations.
Test Point | Function |
---|---|
TP1 | Connected to VIN- input jack |
TP2 | GND point for VIN- TP1 |
TP3 | OPA593 -In input pin |
TP4 | Connected to VIN+ input jack |
TP5 | GND point for VIN+ TP4 |
TP6 | OPA593 +In input pin |
TP7 | GND point near TP9 |
TP8 | OPA593 Thermal Flag pin |
TP9 | OPA593 Current Flag pin |
TP10 | OPA593 OUT pin |
TP11 | GND point near TP10 |
TP12 | Test point in middle of Rx1, Rx2 feedback network circuit |
TP13 | GND point near TP12 |
TP14 | Connected to VOUT jack |
TP15 | GND point near TP14 |
TP16 | GND point near TP8 |
TP17 | VDD supply voltage connects to OPA593 V+ pin |
TP18 | GND point common to VDD and VSS test points |
TP19 | VSS supply voltage connects to OPA593 V- pin |
Table 2-4 lists the LED indicators, colors, and indications.
Indicator | LED Color | Indication |
---|---|---|
D5 | GREEN | VDD is applied to the OPA593EVM. |
D6 | YELLOW | OPA593 has been placed in output shutdown mode. |
D7 | ORANGE | The OPA593 output is in current limit. |
D8 | RED | The OPA593 is in thermal shutdown. |