This user's guide contains information and support documentation for the INA851 evaluation module (EVM). Included are the circuit description, jumper settings, required connections, printed circuit board (PCB) layout, schematic, and bill of materials of the INA851EVM. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the INA851EVM.
All trademarks are the property of their respective owners.
The INA851 is a high-precision instrumentation amplifier with differential outputs that is optimized to drive high-performance analog-to-digital converters (ADCs) with fully differential inputs. A single external resistor sets any gain from 0.2 V/V to 10,000 V/V. The device features super-beta input transistors from Texas Instruments, which provide ultra-low input offset voltage, offset drift, input bias current, input voltage noise, and current noise. For a full list of electrical characteristics for the INA851, see the INA851 Precision, Fully Differential Output, Instrumentation Amplifier data sheet.