SBOU274A December   2021  – January 2022 OPT3004

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 OPT3004DTSEVM Kit Contents
    2. 1.2 Related Documentation from Texas Instruments
  3. 2OPT3004DTSEVM Hardware
    1. 2.1 Theory of Operation for the OPT3004DTSEVM
    2. 2.2 OPT3004DTSEVM Hardware Overview
  4. 3OPT3004DTSEVM Software
    1. 3.1 Hardware Requirements
    2. 3.2 Software Installation
    3. 3.3 Typical OPT3004DTSEVM Hardware Setup
    4. 3.4 Launching the OPT3004EVM Software
    5. 3.5 OPT3004DTSEVM Software Operation
      1. 3.5.1 Getting Started
      2. 3.5.2 Feature Descriptions
        1. 3.5.2.1 Lux Plot
        2. 3.5.2.2 Drop-down Selectors
        3. 3.5.2.3 Save to File
        4. 3.5.2.4 Mean, Std, and the Blue Slider
        5. 3.5.2.5 Scripts Window
        6. 3.5.2.6 Overview of Device Registers
        7. 3.5.2.7 Additional Features of the Scripts Window
          1. 3.5.2.7.1 Hidden IDE Window
          2. 3.5.2.7.2 devInit.py
          3. 3.5.2.7.3 04-launchGUI.py
  5. 4Schematic, PCB Layout, and Bill of Materials
    1. 4.1 Coupon Board
      1. 4.1.1 Schematic
      2. 4.1.2 PCB Layout
      3. 4.1.3 Bill of Materials
    2. 4.2 Motherboard
      1. 4.2.1 Schematic
      2. 4.2.2 PCB Layout
      3. 4.2.3 Bill of Materials
  6. 5Troubleshooting
    1. 5.1 Microsoft Windows 7 Manual Driver Installation
  7. 6Revision History

Lux Plot

In the center of the GUI window you will see a plot showing the lux reading from the device on the y-axis and the sample number on the x-axis. The plot settings can be tweaked by right clicking on the plot. The x-axis and y-axis options under the right-click menu allow the range of x and y-axes displayed to be changed. There is also an auto option that will dynamically change the range to match the data. Scrolling will zoom in to or zoom out from the plot. Left-clicking and dragging will display a yellow rectangle that will, upon releasing the mouse, zoom the data to the rectangle drawn. Right-clicking and dragging up or down zooms the y-axis. Right-clicking and dragging right or left will zoom the x-axis. Right clicking and selecting "View All" will reset the view.