SBOU275 April 2022 INA190-EP
Table 8-1 provides the parts list for the INA190EPEVM.
Designator | QTY | Value | Description | Package Reference | Part Number | MFR |
---|---|---|---|---|---|---|
B1, B2, B3, B4, B5, B6, B7, B8, B9, B10, B11, B12, B13, B14, B15, B16, B17, B18, B19, B20, B21, B22, B23, B24 | 24 | Bumpon, Hemisphere, 0.25 X 0.075, Clear | 3M_SJ5382 | SJ5382 | 3M | |
C1, C3, C11, C12, C13, C14, C15, C31, C32, C33, C34, C35 | 12 | 0.1 uF | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X8R, AEC-Q200 Grade 0, 0603 | 0603 | CGA3E3X8R1H104K080AE | TDK |
H13, H14 | 2 | Quick-Fit Connector | N/A | 4-520448-2 | TE Connectivity AMP Connectors | |
J0, J01, J1, J02, J03, J04, J05, J11, J12, J13, J14, J15 | 12 | Quick-Fit 0.240 Tab | Keystone_4928TR | 4928TR | Keystone | |
R2, R3, R5, R6, R21, R22, R23, R24, R25, R31, R32, R33, R34, R35, R51, R52, R53, R54, R55 | 19 | 0 Ω | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP15, TP18, TP20, TP23, TP24, TP25, TP26, TP27, TP28, TP29, TP30, TP31, TP32, TP33, TP35, TP38, TP40, TP43, TP45, TP48 | 31 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
U1, U15 | 2 | 500 V/V | Bidirectional, Low-Power, Zero-Drift, Wide Dynamic Range Precision Current Sense Amp, SOT23-8 | SOT23-8 | INA190A5NDDFREP | Texas Instruments |
U11 | 1 | 25 V/V | Bidirectional, Low-Power, Zero-Drift, Wide Dynamic Range Precision Current Sense Amp, SOT23-8 | SOT23-8 | INA190A1NDDFREP | Texas Instruments |
U12 | 1 | 50 V/V | Bidirectional, Low-Power, Zero-Drift, Wide Dynamic Range Precision Current Sense Amp, SOT23-8 | SOT23-8 | INA190A2NDDFREP | Texas Instruments |
U13 | 1 | 100 V/V | Bidirectional, Low-Power, Zero-Drift, Wide Dynamic Range Precision Current Sense Amp, SOT23-8 | SOT23-8 | INA190A3NDDFREP | Texas Instruments |
U14 | 1 | 200 V/V | Bidirectional, Low-Power, Zero-Drift, Wide Dynamic Range Precision Current Sense Amp, SOT23-8 | SOT23-8 | INA190A4NDDFREP | Texas Instruments |
C2, C21, C22, C23, C24, C25 | 0 | 1000 pF | CAP, CERM, 1000 pF, 50 V,+/- 10%, X8R, AEC-Q200 Grade 0, 0603 | 0603 | C0603C102K5HACTU | Kemet |
C41, C42, C43, C44, C45, C51, C52, C53, C54, C55 | 0 | 0.1 µF | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X8R, AEC-Q200 Grade 0, 0603 | 0603 | CGA3E3X8R1H104K080AE | TDK |
R1, R11, R12, R13, R14, R15 | 0 | 0 Ω | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic |
R4 | 0 | 1.00 kΩ | RES, 1.00 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD071KL | Yageo America |
R41, R42, R43, R44, R45 | 0 | 0.002 Ω | RES, 0.002, 1%, 1 W, 1206 | 1206 | CSNL1206FT2L00 | Stackpole Electronics Inc |
TP12, TP13, TP14, TP16, TP17, TP19, TP21, TP22, TP34, TP36, TP37, TP39, TP41, TP42, TP44, TP46, TP47, VS1 | 0 | Test Point, Compact, White, TH | White Compact Testpoint | 5007 | Texas Instruments |