SBOU280A March 2022 – November 2022 INA296A , INA296B
R1_n, R2_n, and R3_n are factory-installed 0-Ω 0603 resistors.
C2_n and C5_n, are not populated.
Collectively, these pads allow user-defined filters for the input pins (IN+ and IN–) and the output pin (OUT) of the INA241. If a filter is desired, remove these resistors and replace them with > 0-Ω SMT resistors and populate the capacitor pads with capacitors. Consider the input bias current of the device when using input filtering.