SBOU281
May 2022
Trademarks
1
Introduction
1.1
Features
1.2
EVM Specifications
2
Power Connections
2.1
Split-Supply Operation
2.2
Single-Supply Operation
3
Input and Output Connections
3.1
Bias Mode Control Pins
3.2
Optional VCM Connection
4
Schematic and Layout
4.1
Schematic
4.2
Layout
1.1
Features
Configurable for single or split-supply operation
Configurable gain and feedback networks for inverting and non-inverting configurations
Supports single-ended or differential inputs and outputs
Designed for easy connection to standard 50-Ω input and output impedance lab equipment