SBOU284 april 2023 INA310A , INA310B
This section describes the main INA device and supporting components.
U1 is the INA310x current-sensing device (any gain or variant). C1 is a bypass capacitor that is placed near the sensor to help mitigate power-supply noise and provide current quickly to the device when needed.
The non-input device pins can be monitored directly through the test points TP1 – TP7. Note that there is one extra test point on GND for convenience. The input pins can be monitored either through the terminal J1, or by probing the pads of C2.