SBOU284
april 2023
INA310A
,
INA310B
SBOU284 Abstract
Trademarks
General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
1
Overview
1.1
Kit Contents
1.2
Related Documentation From Texas Instruments
2
Hardware
2.1
Features
3
Operation
3.1
Quick Start Setup
3.2
Measurements
3.2.1
Detailed Setup
3.3
Comparator
4
Circuitry
4.1
Current Sensing IC
4.2
Input Signal Path
4.3
Device Output and Comparator
5
Schematics, PCB Layout, and Bill of Materials
5.1
Schematics
5.2
PCB Layout
5.3
Bill of Materials
2.1
Features
Evaluation of all gain options through provided device boards
Ease of access to device pins with test points
Pads and sockets for optional filtering at the input pins and output pin
Multiple input signal options, including a method to solder a shunt resistor (2512) and safely measure current up to 5 A