SBOU287 June 2022 OPA2392
This section provides the EVM hardware schematics, PCB layout, and bill of materials (BOM).
Reference Designator | Description | Part Number | Vendor |
---|---|---|---|
J1, J2 | Header, 2.54 mm, 4x1, gold, black, TH | TS-104-G-AA | Samtec |
J3 | Header, 2.54 mm, 1x1, gold, TH | TSW-101-08-G-S | Samtec |
C1 | 0.1 µF ±10% 50-V ceramic capacitor X7R 0603 (1608 metric) | C0603C104K5RAC3121 | Kemet |
U1 | Precision, low-offset-voltage, low-noise, low-input-bias-current, rail-to-rail I/O, e-trim™ operational amplifier | OPA2392YBJ | Texas Instruments |