SBOU290 August   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2How to Use
  5. 3Adapter Options
    1. 3.1 A: SOT-23 (DCN/DDF)
    2. 3.2 B: X2QFN (RUG) Low
    3. 3.3 C: X2QFN (RUG) High
    4. 3.4 D: WSON (DSG)
    5. 3.5 E: SC70 (DCK)
    6. 3.6 F: X2SON (DPW)
    7. 3.7 G: SOT-5X3 (DRL)
    8. 3.8 H: WSON (DSE)
  6. 4Layout
  7. 5Bill of Materials

D: WSON (DSG)

The WSON (DSG) board can be used to adapt a dual-channel WSON (DSG) device to dual-channel TSSOP-VSSOP footprint and a single-channel WSON (DSG) device to single-channel VSSOP footprint, as shown in Figure 3-4 and Figure 3-5 respectfully. For single-channel WSON (DSG) devices, both the shutdown (SD) and non-shutdown variants are supported.

Figure 3-4 Dual TSSOP-VSSOP to WSON (DSG)
Figure 3-5 Single VSSOP to WSON (DSG)