SBOU290 August   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2How to Use
  5. 3Adapter Options
    1. 3.1 A: SOT-23 (DCN/DDF)
    2. 3.2 B: X2QFN (RUG) Low
    3. 3.3 C: X2QFN (RUG) High
    4. 3.4 D: WSON (DSG)
    5. 3.5 E: SC70 (DCK)
    6. 3.6 F: X2SON (DPW)
    7. 3.7 G: SOT-5X3 (DRL)
    8. 3.8 H: WSON (DSE)
  6. 4Layout
  7. 5Bill of Materials

Adapter Options

The TSSOP-VSSOP-ADAPTER-EVM allows for numerous packages to be adapted to a TSSOP 8-pin or VSSOP 8-pin footprints. Each adapter option has a corresponding letter on the back of the PCB to help better identify them. Table 3-1 shows each corresponding board label, package designator, TI package designator, and pin count.

Table 3-1 Device Recommendations

Board Labeled on the Back

Package Designator

TI Package Designator

Pin Count

A

SOT-23

DCN/DDF

8

B

X2QFN

RUG

10

C

X2QFN

RUG

10

D

WSON

DSG

8

E

SC70

DCK

5/6

F

X2SON

DPW

5

G

SOT-5X3

DRL

5/6

H

WSON

DSE

6