SBOU290 August   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2How to Use
  5. 3Adapter Options
    1. 3.1 A: SOT-23 (DCN/DDF)
    2. 3.2 B: X2QFN (RUG) Low
    3. 3.3 C: X2QFN (RUG) High
    4. 3.4 D: WSON (DSG)
    5. 3.5 E: SC70 (DCK)
    6. 3.6 F: X2SON (DPW)
    7. 3.7 G: SOT-5X3 (DRL)
    8. 3.8 H: WSON (DSE)
  6. 4Layout
  7. 5Bill of Materials

How to Use

The TSSOP-VSSOP-ADAPTER-EVM comes depopulated. Devices must be ordered separately. To find a specific device in a specific package, use the Find Product by Package search tool.

Solder the IC(s) to the adapter PCB. Parts may be hand soldered or attached with hot air reflow techniques.

Gently flex panel at score lines to separate adapter boards.

Position the adapter board carefully over the footprint and solder it on.