All trademarks are the property of their respective owners.
The QUAD-SOIC-ADAPTER-EVM allows for evaluation of 10 different packages onto quad-channel SOIC 14/16-pin footprints of operational amplifiers on existing PCBs. This permits the user to test op amps in different packages without making changes to the main PCB.
Solder the IC(s) to the adapter PCB. Parts may be hand soldered or attached with hot air reflow techniques. | |
Gently flex panel at score lines to separate adapter boards. | |
Position the adapter board carefully over the footprint and solder it on. |