SBOU292 September   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2How to Use
  5. 3Adapter Options
    1. 3.1  A: WQFN (RTE) Shutdown
    2. 3.2  B: 2 × X2QFN (RUG) Shutdown
    3. 3.3  C: SOT-23-THN (DYY)
    4. 3.4  D: X2QFN (RUC)
    5. 3.5  E: WQFN (RTE)
    6. 3.6  F: WQFN (RTE) Comparator
    7. 3.7  G: WQFN (RUM)
    8. 3.8  H: 2 × WSON (DSG)
    9. 3.9  I: 2 × SOT-23 (DCN/DDF)
    10. 3.10 J: 2 × X2QFN (RUG)
  6. 4Layout
  7. 5Bill of Materials

J: 2 × X2QFN (RUG)

As shown in Figure 3-10, two dual-channel X2QFN (RUG) devices can be adapted to a quad-channel SOIC footprint.

This X2QFN adapter board has three additional pads for a 0402 resistor to allow the shutdown (SD) pins to be tied to either V+ or V-. These pads are provided since many op amps require an external pull-up or pull-down resistor to bring the op amp out of shutdown.

Figure 3-10 Quad SOIC to 2 × X2QFN (RUG)