SBOU292 September   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2How to Use
  5. 3Adapter Options
    1. 3.1  A: WQFN (RTE) Shutdown
    2. 3.2  B: 2 × X2QFN (RUG) Shutdown
    3. 3.3  C: SOT-23-THN (DYY)
    4. 3.4  D: X2QFN (RUC)
    5. 3.5  E: WQFN (RTE)
    6. 3.6  F: WQFN (RTE) Comparator
    7. 3.7  G: WQFN (RUM)
    8. 3.8  H: 2 × WSON (DSG)
    9. 3.9  I: 2 × SOT-23 (DCN/DDF)
    10. 3.10 J: 2 × X2QFN (RUG)
  6. 4Layout
  7. 5Bill of Materials

Adapter Options

The QUAD-SOIC-ADAPTER-EVM allows for numerous packages to be adapted to a SOIC 14/16-pin footprint. Each adapter option has a corresponding letter on the back of the PCB to help better identify them. Table 3-1 shows each corresponding board label, package designator, TI package designator, and pin count.
Table 3-1 Device Recommendations

Board Labeled on the Back

Package Designator

TI Package Designator

Pin Count

A

WQFN

RTE

16

B

X2QFN

RUG

10

C

SOT-23

DYY

14

D

X2QFN

RUC

14

E

WQFN

RTE

16

F

WQFN

RTE

16

G

WQFN

RUM

16

H

WSON

DSG

8

I

SOT-23

DCN/DDF

8

J

X2QFN

RUG

10