SBOU293E November 2022 – August 2024
Table 5-2 lists the bill of materials for the OPT4001DTS coupon board. For other light sensor device variants, the BOM is the same except for the change to the IC (U1).
Designator | Quantity | Description | Part Number | Manufacturer |
---|---|---|---|---|
C1 | 1 | CAP, CERM, 1uF, 10V, +/- 10%, X7S, AEC-Q200 Grade 1, 0402 | GCM155C71A105KE38D | MuRata |
J1, J2, J3, J4, J5, J6, J7, J8 | 8 | PC Pin Terminal Connector Through Hole Gold 0.017" (0.43mm) Dia | 3121-2-00-15-00-00-08-0 | Mill-Max |
U1 | 1 | TI Light Sensor | OPTxxxDTS | Texas Instruments |