SBOU293E November   2022  – August 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 OPTEVM Kit Contents
    3. 1.3 Device Information
  6. 2Hardware
    1. 2.1 OPTEVM Hardware Overview
  7. 3Software
    1. 3.1 OPTEVM Software
      1. 3.1.1 Hardware Requirements
      2. 3.1.2 Software Installation
      3. 3.1.3 Typical OPTEVM Hardware Setup
      4. 3.1.4 Launching the OPT300x/4xxxEVM Software
      5. 3.1.5 OPTEVM Software Operation
        1. 3.1.5.1 Getting Started
        2. 3.1.5.2 Feature Descriptions
          1. 3.1.5.2.1 Lux Plot
          2. 3.1.5.2.2 Mean, Std, and the Blue Slider
      6. 3.1.6 Controls
        1. 3.1.6.1 Capture Controls
          1. 3.1.6.1.1 Start Capture and Stop Capture
          2. 3.1.6.1.2 Display Sample Count
          3. 3.1.6.1.3 Save to File
        2. 3.1.6.2 Device Controls
          1. 3.1.6.2.1 Mode Select
          2. 3.1.6.2.2 Conversion Time
        3. 3.1.6.3 Operation Controls
          1. 3.1.6.3.1 Operation Select
          2. 3.1.6.3.2 Measurement/Capture Trigger
          3. 3.1.6.3.3 Oneshot Time (μs)
      7. 3.1.7 OPTxxxDTSEVM Variants
        1. 3.1.7.1 OPT4048DTSEVM
          1. 3.1.7.1.1 OPT4048DTSEVM CIE XY Window
          2. 3.1.7.1.2 OPT4048DTSEVM Lux Live Window
          3. 3.1.7.1.3 OPT4048DTSEVM Channel Live Window
        2. 3.1.7.2 OPT4060DTSEVM
          1. 3.1.7.2.1 OPT4060DTSEVM Channel Live Window
          2. 3.1.7.2.2 OPT4060DTSEVM Lux Live Window
      8. 3.1.8 Scripts Window
        1. 3.1.8.1 Additional Features of the Scripts Window
          1. 3.1.8.1.1 Hidden IDE Window
          2. 3.1.8.1.2 devInit.py
          3. 3.1.8.1.3 04-launchGUI.py
        2. 3.1.8.2 Overview of Device Registers: OPT4xxx Devices
  8. 4Hardware Design Files
    1. 4.1 Coupon Board
      1. 4.1.1 Schematic
      2. 4.1.2 PCB Layout DTS Package
      3. 4.1.3 Bill of Materials (BOM)
    2. 4.2 Motherboard
      1. 4.2.1 Schematic
      2. 4.2.2 PCB Layout
      3. 4.2.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
    2. 5.2 Troubleshooting
      1. 5.2.1 Microsoft Windows 7 Manual Driver Installation
  10. 6Related Documentation from Texas Instruments
  11. 7Revision History
Operation Select

The Operation Select drop-down menu allows the device operating mode to be switched between the PWRDN, continuous, oneshot (AGC), and oneshot modes. PWRDN is the power-down or standby mode where the device enters a low power state. There is no active light sensing or conversion in the mode. Continuous mode measures and updates the output registers continuously determined by the conversion time. Oneshot keeps the device in standby mode and a conversion is triggered by an interrupt (INT Pin) or a timer measurement. This mode uses auto-range selection logic from the previous selection to decide the range for the current trigger. Oneshot (AGC) keeps the device is standby mode and a conversion is triggered by an interrupt (INT Pin) or a timer measurement. In this mode, every oneshot trigger forces a full reset on the auto-ranging control logic and a fresh auto-range detection is initiated ignoring the previous measurements.