SBOU297A April 2024 – July 2024
The AMP-PDK-EVM has surface mount test points populated on the board. The surface mount test points best connect to a banana jack to clip cable or an oscilloscope probe. There are also black headers in each circuit to allow the interface between the AMP-PDK-EVM and a daughtercard. If connecting a piece of equipment that has BNC connections, then TI recommends to use a BNC-to-clip adapter.