SBOU297B
April 2024 – September 2024
1
Description
Get Started
Features
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Additional Images
2.2
How to Setup
2.3
Assembly Instructions
2.4
Power Requirements
2.5
Setup
2.6
Header Information
2.7
Interfaces
2.8
Best Practices
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
5
Revision History
Features
Solderless platform to quickly evaluate most op amps and comparators
Four preconfigured op amp circuits of inverting and non-inverting gains
Optional breakaway pin-to-pin circuit to test both op amps and comparators
Schematics of preconfigured circuits are provided on the silkscreen of the AMP-PDK-EVM