SBOU297B April 2024 – September 2024
The four preconfigured op amp test circuits are powered by V+ (positive supply), GND (ground reference), and V- (negative supply). The triple power supply connection is required for proper biasing of the preconfigured circuits. The power connection can be accessed either through banana jack connectors or surface mount test points, both are not required.
The pin-to-pin partition has separate power supplies and ground. The pin-to-pin circuit is powered by V+_p2p (positive supply), GND_p2p (ground reference), and V-_p2p (negative supply). A requirement is to access the pin-to-pin power connection through the surface mount test points.