SBOU298 March 2024 INA4230 , INA4235
The EVM is an easy-to-use platform for evaluating the main features and performance of the INA4230 or INA4235. The EVM supports current measurements up to 10 amps per channel through the PCB, and includes a graphical user interface (GUI) used to read and write device registers as well as view and save results data.
This user’s guide describes the characteristics, operation, and use of the INA4230 and INA4235 evaluation modules (EVMs). These EVMs are designed to evaluate the performance of the INA4230 and INA4235. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the INA4230EVM and INA4235EVM. This document includes a schematic, reference printed-circuit board (PCB) layouts, and a complete bill of materials (BOM).