SBOU311 October 2024 INA230
The EVM is an easy-to-use platform for evaluating the main features and performance of the INA230. The EVM supports current measurements up to 10 amps through the PCB, and includes a graphical user interface (GUI) used to read and write device registers as well as view and save results data.
This user’s guide describes the characteristics, operation, and use of the INA230 evaluation module (EVM). This EVM is designed to evaluate the performance of the INA230. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the INA230EVM. This document includes a schematic, reference printed circuit board (PCB) layouts, and a complete bill of materials (BOM).