SBOU317 September   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Connections
      1. 2.1.1 Split-Supply Operation
      2. 2.1.2 Single-Supply Operation
    2. 2.2 Input and Output Connections
      1. 2.2.1 Bias Mode Control Pins
      2. 2.2.2 IADJ Pin Connection
      3. 2.2.3 Optional VCM Pin Connection
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Related Documentation

Bill of Materials

The EVM BOM is listed in Table 3-1.

Table 3-1 Bill of Materials
DesignatorQtyValueDescriptionPackage ReferencePart NumberManufacturer
C1, C4 2 2.2uF CAP, CERM, 2.2uF, 50V, +/- 10%, X7R, 0805 0805 C2012X7R1H225K125AC TDK
C2 1 1000pF CAP, CERM, 1000pF, 100V, +/- 20%, X7R, 0603 0603 CX0603MRX7R0BB102 Yageo America
C3 1 0.01uF CAP, CERM, 0.01uF, 50V, +/- 10%, X7R, 0805 0805 08055C103KAT2A AVX
C6, C13 2 0.1uF CAP, CERM, 0.1uF, 50V, +/- 5%, X7R, 0603 0603 C0603C104J5RACTU Kemet
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
J1, J8, J9 3 Standard Banana Jack, Uninsulated Pomona_3267 3267 Pomona Electronics
J2, J3, J4, J5 4 Connector, End launch SMA, 50 ohm, SMT SMA End Launch 142-0701-851 Cinch Connectivity
J6, J7 2 Header, 100mil, 3x1, Gold, TH PBC03SAAN PBC03SAAN Sullins Connector Solutions
L1, L2 2 90 ohm Ferrite Bead, 90 ohm at 100MHz, 1.5A, 1206 1206 MI1206K900R-10 Laird-Signal Integrity Products
R3, R4, R18, R26, R29 5 0 RES, 0, 5%, 0.1 W, 0603 0603 RC0603JR-070RL Yageo
R5, R12, R21 3 0 RES, 0, 5%, 0.063 W, 0402 0402 RC0402JR-070RL Yageo America
R8, R13 2 2.49 RES, 2.49, 1%, 0.1 W, 0603 0603 RC0603FR-072R49L Yageo
R9, R16 2 1.24k RES, 1.24 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04021K24FKED Vishay-Dale
R10, R15 2 249 RES, 249, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 0402 ERJ-2RKF2490X Panasonic
R14 1 274 RES, 274, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402274RFKED Vishay-Dale
R17 1 100k 100 kOhms 0.25W, 1/4W J Lead Surface Mount Trimmer Potentiometer Cermet 12.0 Turn Top Adjustment SMT3 PVG5A104C03R00 Bourns
R24, R25, R27, R28 4 10k RES, 10 k, 5%, 0.1 W, 0603 0603 RC1608J103CS Samsung Electro-Mechanics
SH-J1, SH-J2 2 Shunt, 2.54mm, Gold, Black Shunt, 2.54mm, Black 60900213421 Wurth Elektronik
T1 1 RF Transformer, 50ohm, 0.004 to 300MHz, SMT 7.62x6.86mm TT1-6-KK81+ Minicircuits
TP1, TP2 2 Test Point, Miniature, Black, TH Black Miniature Test point 5001 Keystone
TP4 1 Test Point, Miniature, Red, TH Red Miniature Test point 5000 Keystone
U1 1 7V to 40V, Differential HPLC Line Driver VQFN24 THS6232RHFR Texas Instruments
C5, C7, C8, C9, C10, C11, C12, C14 0 0.1uF CAP, CERM, 0.1uF, 50V, +/- 5%, X7R, 0603 0603 C0603C104J5RACTU Kemet
D1 0 27V Diode, TVS, Uni, 27V, 38 Vc, SOT-23 SOT-23 MMBZ27VCL-7-F Diodes Inc.
D2, D3 0 30V Diode, Schottky, 30V, 0.2A, SOT-23 SOT-23 BAT54S-7-F Diodes Inc.
R1, R22 0 49.9 RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040249R9FKED Vishay-Dale
R2, R6, R11, R19, R20, R30 0 0 RES, 0, 5%, 0.1 W, 0603 0603 RC0603JR-070RL Yageo
R7, R23 0 0 RES, 0, 5%, 0.063 W, 0402 0402 RC0402JR-070RL Yageo America
T2 0 RF Transformer, 50ohm, 0.004 to 300MHz, SMT 7.62x6.86mm TT1-6-KK81+ Minicircuits
TP3, TP5 0 Test Point, Miniature, Red, TH Red Miniature Test point 5000 Keystone