SBOU317 September   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Connections
      1. 2.1.1 Split-Supply Operation
      2. 2.1.2 Single-Supply Operation
    2. 2.2 Input and Output Connections
      1. 2.2.1 Bias Mode Control Pins
      2. 2.2.2 IADJ Pin Connection
      3. 2.2.3 Optional VCM Pin Connection
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Related Documentation

Single-Supply Operation

When operating the THS6232RHFEVM in a single-supply configuration, the input common mode must be referenced to mid-supply, ((V+)+(V-))/2. For single-supply operation, the input common mode is not at GND potential.

The THS6232 has an internal common mode buffer (see section Detailed Description: Overview of THS6232 data sheet); this buffer drives the common mode voltage to mid-supply without external circuitry. The input common mode voltage is at the node between R10 and R15 in the THS6232RHFEVM schematic; this node is connected to TP1 as well as GND via R12 by default.

To enable a input common mode of ((V+)+(V-))/2, a board modification is required. Please remove R12 from the bottom side of the PCB: R12 connects the input common mode node, between R10 and R15, to GND. Setting the input common mode to GND for a single supply configuration does not properly operate the amplifier; there is no device output on the THS6232RHFEVM if R12 is populated. The removal of R12 allows the internal common mode buffer circuit to work as intended during single-supply operation.

After removing R12 from the rear of the PCB, follow these steps for single-supply operation:

  • Connect both the V- connector and the GND connector to ground; apply the positive supply voltage to V+.
  • Optionally, use TP1 (red) to confirm the input common mode is at ((V+)+(V-))/2.