SBOU317
September 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Connections
2.1.1
Split-Supply Operation
2.1.2
Single-Supply Operation
2.2
Input and Output Connections
2.2.1
Bias Mode Control Pins
2.2.2
IADJ Pin Connection
2.2.3
Optional VCM Pin Connection
3
Hardware Design Files
3.1
Schematic
3.2
Board Layout
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
5
Related Documentation
Features
Configured for split-supply operation and easily modified for single supply
Default gain of 10V/V configuration can easily be reconfigured for other gains
Designed for easy connection to standard 50Ω input and output impedance test equipment
Quick setup board for THS6222 devices, with an optional pad for VCM pin capacitor
Potentiometer and nearby resistors allow for precise setting of IADJ pin, including for ultra-low bias mode