SBOU317 September   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Connections
      1. 2.1.1 Split-Supply Operation
      2. 2.1.2 Single-Supply Operation
    2. 2.2 Input and Output Connections
      1. 2.2.1 Bias Mode Control Pins
      2. 2.2.2 IADJ Pin Connection
      3. 2.2.3 Optional VCM Pin Connection
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Related Documentation

Optional VCM Pin Connection

The EVM includes an optional connection on the VCM (pin 5) of the device for a capacitor. This inclusion is for support of THS6222 RHF devices, which can be evaluated on the THS6232RHFEVM board. For the THS6222, the optional VCM capacitor can be added to help filter common-mode noise if needed by the application. The THS6232 does not have a VCM pin, so VCM is not populated by default on the EVM.