SBOU317 September   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Connections
      1. 2.1.1 Split-Supply Operation
      2. 2.1.2 Single-Supply Operation
    2. 2.2 Input and Output Connections
      1. 2.2.1 Bias Mode Control Pins
      2. 2.2.2 IADJ Pin Connection
      3. 2.2.3 Optional VCM Pin Connection
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Related Documentation

Introduction

The THS6232RHFEVM is an evaluation module for the THS6232 line driver in the RHF package. This user's guide describes the characteristics, operation, and use of the THS6232RHFEVM. This evaluation module (EVM) is an evaluation and development kit for evaluating the THS6232RHFR, a differential line-driver amplifier with a current-feedback architecture that is targeted for use in broadband power line communications (PLC) line driver applications. A complete circuit description as well as schematic diagram and bill of materials are included in this document.

Throughout this document, the abbreviation EVM and the term evaluation module are synonymous with the THS6232RHFEVM.