SBOU317 September   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Connections
      1. 2.1.1 Split-Supply Operation
      2. 2.1.2 Single-Supply Operation
    2. 2.2 Input and Output Connections
      1. 2.2.1 Bias Mode Control Pins
      2. 2.2.2 IADJ Pin Connection
      3. 2.2.3 Optional VCM Pin Connection
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Related Documentation

Specification

The typical performance specifications for the THS6232RHFEVM are listed in Table 1-1.

Table 1-1 THS6232RHFEVM Specifications
SpecificationTypical Value Range
Split-supply voltage range±3.5V to ±20V
Single-supply voltage range (VEE = ground)7V to 40V
Quiescent current (no load, split supply, full-bias mode)25mA
Output voltage swing (VCC = 12V, 100Ω load)21VPP
Linear output current (VCC = 40V, 1Ω load)800mA