SBOU317 September   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Connections
      1. 2.1.1 Split-Supply Operation
      2. 2.1.2 Single-Supply Operation
    2. 2.2 Input and Output Connections
      1. 2.2.1 Bias Mode Control Pins
      2. 2.2.2 IADJ Pin Connection
      3. 2.2.3 Optional VCM Pin Connection
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Related Documentation

Power Connections

The THS6232RHFEVM is equipped with three banana jacks for easy connection of power to bench & lab instruments. The positive supply input is labeled V+, the negative supply input is labeled V–, and ground is labeled GND as the center jack of the power-supply area.

For split-supply operation, populating R12 is required and is the default configuration when the board is received.

For single-supply operation, removing R12 is required for correct operation. This configuration is not default and requires a board modification.