The TPS727 family of low-dropout (LDO) linear regulators are ultralow quiescent current LDOs with excellent line and ultra-fast load transient performance and are designed for power-sensitive applications. The LDO output voltage level is preset by the use of innovative factory EEPROM programming. A precision band-gap and error amplifier provides overall 2% accuracy over load, line, and temperature extremes. The TPS727 family is available in 1.5-mm × 1.5-mm SON and wafer chip-scale (WCSP) packages that make the devices ideal for handheld applications. This family of devices is fully specified over a temperature range of TJ = –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS727xxDSE | WSON (6) | 1.50 mm × 1.50 mm |
TPS727xxYFF | DSBGA (4) | 1.20 mm × 0.80 mm |
Changes from E Revision (September 2014) to F Revision
Changes from D Revision (February 2014) to E Revision
Changes from C Revision (January, 2011) to D Revision
Changes from B Revision (April, 2010) to C Revision
Changes from A Revision (September, 2009) to B Revision
NOTE
The EN pin is marked with a dot for the 1.5-V, 1.8-V, 2.8-V, and 4.8-V versions of the YFF package. The GND pin is marked with a dot for all other voltage versions of the YFF package. Refer to YFF0004 Package Outline page included at the end of this document for dimensions of the YFF package. On the package outline, the shaded box indicates the location of ball A1 and does not correlate to any marking on the topside of the physical package.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage range, VIN | –0.3 | +6.0 | V | |
Enable voltage range, VEN | –0.3 | +6.0(2) | V | |
Output voltage range, VOUT | –0.3 | +6.0 | V | |
Maximum output current, IOUT | Internally limited | |||
Output short-circuit duration | Indefinite | |||
Operating junction temperature, TJ | –55 | +150 | °C | |
Storage temperature, Tstg | –55 | +150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 2 | 5.5 | V | |
IOUT | Output current | 0 | 250 | mA | |
TJ | Operating junction temperature range | –40 | +125 | °C |
THERMAL METRIC(1) | TPS727 | UNITS | ||
---|---|---|---|---|
DSE (WSON) | YFF (DSBGA) | |||
6 PINS | 4 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 190.5 | 160 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 94.9 | 75 | °C/W |
RθJB | Junction-to-board thermal resistance | 149.3 | 76 | °C/W |
ψJT | Junction-to-top characterization parameter | 6.4 | 3 | °C/W |
ψJB | Junction-to-board characterization parameter | 152.8 | 74 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance(2) | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIN | Input voltage range | 2.0 | 5.5 | V | ||||
VO | Output voltage range | 0.9 | 5.0 | V | ||||
VOUT (1) | DC output accuracy | TJ = +25°C | –2.5 | +2.5 | mV | |||
VOUT + 0.3 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 200 mA |
–2.0% | ±1.0% | +2.0% | |||||
VOUT + 0.3 V ≤ VIN ≤ 5.5 V, 0 mA ≤ IOUT ≤ 250 mA |
±1.0% | |||||||
ΔVOUT | Load transient | 1 mA to 200 mA or 200 mA to 1 mA in 1 μs, COUT = 1 μF |
±50.0 | mV | ||||
1 mA to 250 mA or 250 mA to 1 mA in 1 μs, COUT = 1 μF |
±65 | |||||||
ΔVO/ΔVIN | Line regulation | VOUT(NOM) + 0.3 V ≤ VIN ≤ 5.5 V, IOUT = 10 mA |
8 | μV/V | ||||
ΔVO/ΔIOUT | Load regulation | 0 mA ≤ IOUT ≤ 250 mA | 20 | μV/mA | ||||
VDO | Dropout voltage(2) | VIN = 0.98 × VOUT(NOM), IOUT = 10 mA | 6.5 | mV | ||||
VIN = 0.98 × VOUT(NOM), IOUT = 50 mA | 32.5 | |||||||
VIN = 0.98 × VOUT(NOM), IOUT = 100 mA | 65 | |||||||
VIN = 0.98 × VOUT(NOM), IOUT = 200 mA | 130 | 200 | ||||||
VIN = 0.98 × VOUT(NOM), IOUT = 250 mA | 162.5 | |||||||
ICL | Output current limit | VOUT = 0.9 × VOUT(NOM) | 300 | 400 | 550 | mA | ||
IGND | Ground pin current | IOUT = 0 mA, TJ = –40°C to +125°C | 7.9 | 12 | µA | |||
IOUT = 200 mA | 110 | |||||||
IOUT = 250 mA | 130 | |||||||
ISHDN | Shutdown current (IGND) | VEN ≤ 0.4 V, VIN = 2 V, TJ = +25°C | 0.12 | µA | ||||
VEN ≤ 0.4 V, 2.0 V < VIN ≤ 4.5 V, TJ = –40°C to +85°C |
0.55 | 2 | ||||||
PSRR | Power-supply rejection ratio | VIN = 2.3 V, VOUT = 1.8 V, IOUT = 10 mA |
f = 10 Hz | 85 | dB | |||
f = 100 Hz | 75 | |||||||
f = 1 kHz | 70 | |||||||
f = 10 kHz | 55 | |||||||
f = 100 kHz | 40 | |||||||
f = 1 MHz | 45 | |||||||
VN | Output noise voltage | BW = 100 Hz to 100 kHz, VIN = 2.1 V, VOUT = 1.8 V, IOUT = 10 mA |
33.5 | μVRMS | ||||
tSTR | Startup time(3) | COUT = 1.0 μF, 0 ≤ IOUT ≤ 250 mA | 100 | μs | ||||
VHI | Enable pin high (enabled) | 0.9 | VIN | V | ||||
VLO | Enable pin low (disabled) | 0 | 0.4 | V | ||||
IEN | Enable pin current | EN = 5.5 V | 40 | 500 | nA | |||
UVLO | Undervoltage lock-out | VIN rising | 1.85 | 1.90 | 1.95 | V | ||
TSD | Thermal shutdown temperature | Shutdown, temperature increasing | +160 | °C | ||||
Reset, temperature decreasing | +140 | |||||||
TJ | Operating junction temperature | –40 | +125 | °C |
IOUT = 10 mA |
0 mA ≤ IOUT ≤ 10 mA |
VIN = 2.3 V, tR = tF = 1 µs |
Slew rate = 1 V/µs, IOUT = 200 µA |
VIN = 2.1 V, VOUT = 1.8 V, IOUT = 200 mA |
IOUT = 200 mA |
IOUT = 0 mA |
VIN = 2.1 V, IOUT = 0 mA |
IOUT = 10 mA, CIN = COUT = 1 µF |
VIN = 2.3 V, tR = tF = 1 µs |
Slew rate = 1 V/µs, IOUT = 100 µA |
VIN = 2.1 V, VOUT = 1.8 V, IOUT = 100 µA |
IOUT = 200 mA |