The TPS7A4001 device is a very high voltage-tolerant linear regulator that offers the benefits of a thermally-enhanced package (HVSSOP), and is able to withstand continuous DC or transient input voltages of up to 100 V.
The TPS7A4001 device is stable with any output capacitance greater than 4.7 µF and any input capacitance greater than 1 µF (over temperature and tolerance). Therefore, implementations of this device require minimal board space because of its miniaturized packaging (HVSSOP) and a potentially small output capacitor. In addition, the TPS7A4001 device offers an enable pin (EN) compatible with standard CMOS logic to enable a low-current shutdown mode.
The TPS7A4001 device has an internal thermal shutdown and current limiting to protect the system during fault conditions. The HVSSOP packages has an operating temperature range of TJ = –40°C to 125°C.
In addition, the TPS7A4001 device is ideal for generating a low-voltage supply from intermediate voltage rails in telecom and industrial applications; not only can it supply a well-regulated voltage rail, but it can also withstand and maintain regulation during very high and fast voltage transients. These features translate to simpler and more cost-effective electrical surge-protection circuitry for a wide range of applications, including PoE, bias supply, and LED lighting.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS7A4001 | HVSSOP (8) | 3.00 mm × 5.00 mm |
Changes from A Revision (March 2011) to B Revision
Changes from * Revision (March 2011) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUT | 1 | O | Regulator output. A capacitor > 4.7 µF must be tied from this pin to ground to assure stability. |
FB | 2 | O | This pin is the input to the control-loop error amplifier. It is used to set the output voltage of the device. |
NC | 3 | — | Not internally connected. This pin must either be left open or tied to GND. |
6 | |||
7 | |||
GND | 4 | — | Ground |
EN | 5 | I | This pin turns the regulator on or off. If VEN ≥ VEN_HI the regulator is enabled. If VEN ≤ VEN_LO, the regulator is disabled. If not used, the EN pin can be connected to IN. Make sure that VEN ≤ VIN at all times. |
IN | 8 | I | Input supply |
PowerPAD | — | — | Solder to printed-circuit-board (PCB) to enhance thermal performance. NOTE: The PowerPAD is internally connected to GND. Although it can be left floating, TI highly recommends connecting the PowerPAD to the GND plane. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | IN pin to GND pin | –0.3 | 105 | V |
OUT pin to GND pin | –0.3 | 105 | ||
OUT pin to IN pin | –105 | 0.3 | ||
FB pin to GND pin | –0.3 | 2 | ||
FB pin to IN pin | –105 | 0.3 | ||
EN pin to IN pin | –105 | 0.3 | ||
EN pin to GND pin | –0.3 | 105 | ||
Current | Peak output | Internally limited | ||
Temperature | Operating virtual junction, TJ | –40 | 125 | °C |
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | 7 | 100 | V | ||
VOUT | 1.161 | 90 | V | ||
VEN | 0 | 100 | V | ||
IOUT | 0 | 50 | mA |
THERMAL METRIC(1) | TPS7A4001 | UNIT | |
---|---|---|---|
DGN (HVVSOP) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 66.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 54.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 38.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 2 | °C/W |
ψJB | Junction-to-board characterization parameter | 37.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 15.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIN | Input voltage | 7 | 100 | V | ||||
VREF | Internal reference | TJ = 25°C, VFB = VREF, VIN = 9 V, IOUT = 25 mA | 1.161 | 1.173 | 1.185 | V | ||
VOUT | Output voltage range(1) | VIN ≥ VOUT(NOM) + 2 V | VREF | 90 | V | |||
Nominal accuracy | TJ = 25°C, VIN = 9 V, IOUT = 25 mA | –1 | 1 | %VOUT | ||||
Overall accuracy | VOUT(NOM) + 2 V ≤ VIN ≤ 24 V(2)
100 µA ≤ IOUT ≤ 50 mA |
–2.5 | 2.5 | %VOUT | ||||
![]() |
Line regulation | 7 V ≤ VIN ≤ 100 V | 0.03 | %VOUT | ||||
![]() |
Load regulation | 100 µA ≤ IOUT ≤ 50 mA | 0.31 | %VOUT | ||||
VDO | Dropout voltage | VIN = 17 V, VOUT(NOM) = 18 V, IOUT = 20 mA | 290 | mV | ||||
VIN = 17 V, VOUT(NOM) = 18 V, IOUT = 50mA | 0.78 | 1.3 | V | |||||
ILIM | Current limit | VOUT = 90% VOUT(NOM), VIN = 7 V, TJ ≤ 85°C | 51 | 117 | 200 | mA | ||
VOUT = 90% VOUT(NOM), VIN = 9 V | 51 | 128 | 200 | mA | ||||
IGND | Ground current | 7 V ≤ VIN ≤ 100 V, IOUT = 0 mA | 25 | 65 | μA | |||
IOUT = 50 mA | 25 | μA | ||||||
ISHDN | Shutdown supply current | VEN = 0.4 V | 4.1 | 20 | μA | |||
IFB | Feedback current(3) | –0.1 | 0.01 | 0.1 | µA | |||
IEN | Enable current | 7 V ≤ VIN ≤ 100 V, VIN = VEN | 0.02 | 1 | μA | |||
VEN_HI | Enable high-level voltage | 1.5 | VIN | V | ||||
VEN_LO | Enable low- level voltage | 0 | 0.4 | V | ||||
VNOISE | Output noise voltage | VIN = 12 V, VOUT(NOM) = VREF, COUT = 10 μF, BW = 10 Hz to 100 kHz |
58 | μVRMS | ||||
VIN = 12 V, VOUT(NOM) = 5 V, COUT = 10 μF, CBYP(4) = 10 nF, BW = 10 Hz to 100 kHz | 73 | μVRMS | ||||||
PSRR | Power-supply rejection ratio | VIN = 12 V, VOUT(NOM) = 5 V, COUT = 10 μF, CBYP(4) = 10 nF, ƒ = 100 Hz | 65 | dB | ||||
TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 170 | °C | ||||
Reset, temperature decreasing | 150 | °C | ||||||
TJ | Operating junction temperature | –40 | 125 | °C |
The TPS7A4001 device belongs to a new generation of linear regulators that use an innovative BiCMOS process technology to achieve very high maximum input and output voltages.
This process not only allows the TPS7A4001 device to maintain regulation during very fast high-voltage transients up to 105 V, but it also allows the TPS7A4001 device to regulate from a continuous high-voltage input rail. Unlike other regulators created using bipolar technology, the ground current of the TPS7A4001 device is also constant over its output current range, resulting in increased efficiency and lower power consumption.
These features, combined with a high thermal performance HVSSOP PowerPAD package, make this device ideal for industrial and telecom applications.
The fixed internal current limit of the TPS7A4001 device helps protect the regulator during fault conditions. The maximum amount of current the device can source is the current limit (309 mA, typical), and is largely independent of output voltage. For reliable operation, the device does not operate in current limit for extended periods of time.
The TPS7A4001 device provides an enable pin (EN) feature that turns on the regulator when VEN > VEN_HI, and disables the regulator when VEN < VEN_LO.
Thermal protection disables the output when the junction temperature rises to approximately 170°C, allowing the device to cool. When the junction temperature cools to approximately 150°C, the output circuitry is enabled. Depending on power dissipation, thermal resistance, and ambient temperature, the thermal protection circuit may cycle on and off. This cycling limits the dissipation of the regulator, protecting it from damage as a result of overheating.
Any tendency to activate the thermal protection circuit indicates excessive power dissipation or an inadequate heatsink. For reliable operation, limit junction temperature to a maximum of 125°C. To estimate the margin of safety in a complete design (including heatsink), increase the ambient temperature until the thermal protection is triggered; use worst-case loads and signal conditions. For good reliability, trigger thermal protection at least 35°C above the maximum expected ambient condition of your particular application. This configuration produces a worst-case junction temperature of 125°C at the highest expected ambient temperature and worst-case load.
The internal protection circuitry of the TPS7A4001 device has been designed to protect against overload conditions. The protection circuitry was not intended to replace proper heatsinking. Continuously running the TPS7A4001 device into thermal shutdown degrades device reliability.
The TPS7A4001 contains an Undervoltage Lockout comparator that ensures the error amplifier is disabled when the input voltage is below the required minimum operational voltage. The minimum recommended operational voltage is 7 V.
The device regulates to the nominal output voltage under the following conditions:
If the input voltage is lower than the nominal output voltage plus the specified dropout voltage, but all other conditions are met for normal operation, the device operates in dropout mode. In this mode of operation, the output voltage is the same as the input voltage minus the dropout voltage. The transient performance of the device is significantly degraded because the pass device (as a bipolar junction transistor, or BJT) is in saturation and no longer controls the current through the LDO. Line or load transients in dropout can result in large output voltage deviations.
The device is disabled under the following conditions:
Table 1 lists the conditions that lead to the different modes of operation.