SBVS295A November 2019 – March 2020
PRODUCTION DATA.
Controlling when a single power supply turns on can be difficult in a power distribution network (PDN) because of the high power levels inherent in a PDN, and the variations between all of the supplies. As shown in Figure 28 and Table 2, the LDO turnon and turnoff time is set by the enable circuit (EN) and undervoltage lockout circuits (UVLO1,2(IN) and UVLOBIAS).
INPUT VOLTAGE | BIAS VOLTAGE | ENABLE STATUS | LDO STATUS | ACTIVE DISCHARGE | POWER GOOD |
---|---|---|---|---|---|
VIN ≥ VUVLO_1,2(IN) | VBIAS ≥ VUVLO(BIAS) | EN = 1 | On | Off | PG = 1 when VOUT ≥ VIT(PG) |
EN = 0 | Off | On | PG = 0 | ||
VBIAS < VUVLO(BIAS) + VHYS(BIAS) | EN = don't care | Off | On(1) | ||
VIN < VUVLO_1,2(IN) – VHYS1,2(IN) | BIAS = don't care | Off | |||
IN = don't care | VBIAS ≥ VUVLO(BIAS) | Off |