SBVU070B September 2021 – August 2022 TPS7A94
Power-good sense connection.
If the EVM is implemented as described in Section 5 with R3 and R7 set to 10 kΩ, the PG pin is thus programmed to indicate a valid output when the output reaches 50% of the targeted value. This operating mode is valid because the device is set for 100% current limit. See the TPS7A94 data sheet to set the PG_FB resistor divider.