SBVU080
September 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Setup
2.3
Connector Information
2.3.1
VIN and GND
2.3.2
VOUT and GND
2.4
Jumper Information
2.4.1
J13 EN
2.4.2
J16
2.4.3
J19
2.4.4
J20
2.4.5
J22
2.4.6
J23
2.4.7
J24
2.4.8
J27
2.5
Test Points
2.5.1
TP1
2.5.2
TP3
2.6
TRKRLDOEVM-119 Operation and Component Selection
2.7
Optional Load Transient Circuit Operation
3
Hardware Design Files
3.1
Schematic
3.2
Board Layout
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
Qualified for automotive applications
On-board load transient circuit
Fits SOT-23 (DDA) and SOIC-8 (D) packages