SBVU080 September   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Connector Information
      1. 2.3.1 VIN and GND
      2. 2.3.2 VOUT and GND
    4. 2.4 Jumper Information
      1. 2.4.1 J13 EN
      2. 2.4.2 J16
      3. 2.4.3 J19
      4. 2.4.4 J20
      5. 2.4.5 J22
      6. 2.4.6 J23
      7. 2.4.7 J24
      8. 2.4.8 J27
    5. 2.5 Test Points
      1. 2.5.1 TP1
      2. 2.5.2 TP3
    6. 2.6 TRKRLDOEVM-119 Operation and Component Selection
    7. 2.7 Optional Load Transient Circuit Operation
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks

Bill of Materials (BOM)

Table 4-1 lists the bill of materials for TRKRLDOEVM-119.

Table 3-1 Bill of Materials
Designator Quantity Value Description PackageReference PartNumber Manufacturer Alternate PartNumber Alternate Manufacturer
!PCB1 1 Printed Circuit Board LP119 Any
C3, C8 2 1 µF 1 µF ±10% 50 V Ceramic Capacitor X7R 0603 (1608 Metric) 603 CC0603KRX7R9BB105 YAGEO
C12 1 10 µF CL21 Series 0805 10uF 25 V ±10% Tolerance X7R Multilayer Ceramic Chip Capacitor 805 CL21B106KAYQNNE Samsung
C13 1 0.1uF CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0805 805 HMK212B7104KG-T Taiyo Yuden
C14 1 0.01uF CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0805 805 08055C103KAT2A AVX
C15 1 100 pF CAP, CERM, 100 pF, 100 V, +/- 5%, X7R, 0805 805 C0805C101J1RACTU Kemet
C18 1 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0402 402 C1005X7R1H104K050BB TDK
C19, C20 2 10 µF 10 µF ±10% 50 V Ceramic Capacitor X7R 1206 (3216 Metric) 1206 GMC31X7R106K50NT Cal-Chip Electronics
D1 1 60 V Diode, Schottky, 60 V, 3 A, SOD-128 SOD-128 PMEG6030EP,115 Nexperia
FID1, FID2, FID3, FID4, FID8 5 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
J1, J2, J22 3 SMA Straight Jack, Gold, 50 Ohm, TH SMA Straight Jack, TH 901-144-8RFX Amphenol RF
J3, J4, J21 3 Standard Banana Jack, insulated, 10 A, red 571-0500 571-0500 DEM Manufacturing
J5, J9, J12 3 Header, 100mil, 2x1, Gold, TH Sullins 100mil, 1x2, 230 mil above insulator PBC02SAAN Sullins Connector Solutions
J6, J7 2 Terminal Block, 5 mm, 2x1, Tin, TH Terminal Block, 5 mm, 2x1, TH 691 101 710 002 Wurth Elektronik
J8, J19, J20, J24, J25 5 Jumper, SMT shorting jumper, SMT JMP-36-30X40SMT Any
J10, J11, J26 3 Standard Banana Jack, insulated, 10 A, black 571-0100 571-0100 DEM Manufacturing
J13 1 Header, 100mil, 3x1, Gold, TH 3x1 Header TSW-103-07-G-S Samtec
J15 1 Header, 100mil, 3x2, Gold, TH 3x2 Header TSW-103-07-G-D Samtec
Q1 1 N-Channel 100 V 1.2A (Ta) 1.8W (Ta) Surface Mount PG-SOT223-4 SOT223 BSP296NH6327XTSA1 Infineon
R1 1 25.5k RES, 25.5 k, 1%, 0.1 W, 0603 603 RC0603FR-0725K5L Yageo
R3 1 49.9k RES, 49.9 k, 1%, 0.1 W, 0603 603 RC0603FR-0749K9L Yageo
R6 1 200k RES, 200 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW0603200KFKEA Vishay-Dale
R8 1 17.8k RES, 17.8 k, 1%, 0.1 W, 0603 603 RC0603FR-0717K8L Yageo
R9 1 30.0k RES, 30.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 ERJ-3EKF3002V Panasonic
R10 1 48.7k RES, 48.7 k, 1%, 0.1 W, 0603 603 RC0603FR-0748K7L Yageo
R17 1 1.30k RES, 1.30 k, 1%, 0.1 W, 0603 603 RC0603FR-071K3L Yageo
R18 1 825 RES, 825, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 CRCW0603825RFKEA Vishay-Dale
R23 1 49.9 RES Thick Film, 49.9Ω, 1%, 0.75W, 100 ppm/°C, 1206 1206 CRCW120649R9FKEAHP Vishay Dale
TP1, TP2, TP3, TP4 4 Test Point, Compact, SMT Testpoint_Keystone_Compact 5016 Keystone, Keystone Electronics
U2 1 150-mA, wide VIN, low IQ, low-dropout regulator, DRB0008F (VSON-8) DRB0008F TPS7B8401QWDRBRQ1 Texas Instruments Texas Instruments
U3 1 5 V, 7 A/5 A Low Side GaN Driver With 60 MHz/1ns Speed, YFF0006AEAE (DSBGA-6) YFF0006AEAE LMG1020YFFR Texas Instruments LMG1020YFFT Texas Instruments
C1 0 0.01uF CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603 603 C1608X7R1H103K080AA TDK
C2, C16 0 4.7µF Cap Ceramic 4.7 uF 50 V X7R 10% Pad SMD 0805 +125°C Automotive T/R 805 CGA4J1X7R1H475K125AC TDK Corporation
C4, C5, C7 0 1uF CAP, CERM, 1 uF, 100 V, +/- 10%, X7R, 1206 1206 C3216X7R2A105K160AA TDK
C6 0 1uF CAP, CERM, 1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 805 08051C105K4Z2A AVX
C9 0 1uF CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 805 C2012X7R1H105K085AC TDK
C10 0 1uF CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206 1206 CGA5L3X7R1H105K160AB TDK
C11 0 0.1uF CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0805 805 C2012X7R2A104K125AA TDK
C17 0 0.015uF CAP, CERM, 0.015 uF, 50 V, +/- 10%, X7R, 0402 402 GRM155R71H153KA12D MuRata
C21, C22 0 1000 pF CAP, CERM, 1000 pF, 100 V, +/- 5%, X7R, 0603 603 06031C102JAT2A AVX
FID5, FID6, FID7 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
J14, J16, J17 0 Header, 100mil, 2x1, Gold, TH Sullins 100mil, 1x2, 230 mil above insulator PBC02SAAN Sullins Connector Solutions
J18 0 Header, 2.54mm, 3x2, Gold, TH Header, 2.54mm, 3x2, Gold, TH HTSW-103-07-G-D Samtec
J23, J27 0 SMA Straight Jack, Gold, 50 Ohm, TH SMA Straight Jack, TH 901-144-8RFX Amphenol RF
R2, R5 0 10 kOhms ±1% 0.333W, 1/3W Chip Resistor 0805 (2012 Metric) Thick Film 805 CRGH0805F10K TE Connectivity
R4, R22 0 1 RES, 1.00, 1%, 0.333 W, AEC-Q200 Grade 1, 0805 805 RL1220S-1R0-F Susumu Co Ltd
R7, R19 0 1.00k RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 805 ERJ-6ENF1001V Panasonic
R11, R12, R13, R14, R15 0 154 RES, 154, 1%, 0.5 W, 1210 1210 RC1210FR-07154RL Yageo
R16 0 0 RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 805 ERJ-6GEY0R00V Panasonic
R20, R21 0 0 RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 603 RMCF0603ZT0R00 Stackpole Electronics Inc
U1 0 70-mA, 40-V, Voltage-Tracking LDO With 3-mV Tracking Tolerance SOIC8 TPS7B4256QDDARQ1 Texas Instruments