SCAU057 April 2022 TUSB1104
The TUSB1104EVM is a PCB created to help for customers to evaluate the TUSB1104. The EVM has a USB Type-C plug and a USB Type-C receptacle. The user of the EVM can insert plug side of the TUSB1104 EVM board into a USB Type-C enabled motherboard or system. The user can insert a USB device directly or through a USB Type-C cable into the receptacle side of the EVM board.