The instructions below assume the
EVM is configured for pin-strap mode and is powered from barrel jack.
- Insertion +5 V DC
Power source into barrel jack. Turn on SW2.
- If using external
I2C configuration instead of pin-straps, please configure
TDP1204 at this step.
- Insert a HDMI
source using a standard HDMI cable into P1 (HDMI
receptacle).
- Insert a HDMI
video sink into P2 (HDMI receptacle) using a standard HDMI
cable.
- Video output on
HDMI sink should be observed.